2.5-MSJ-UK 6:1/SSE-1/SSE-2/FT/72.00/S

2.5-MSJ-UK 6:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright Keyed, Standard, 2-1/2 ton Capacity, 6:1 Gear Ratio, Standard Threaded End

리드 타임:  3 주*
$3299.31 각 제품**
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
Gear Ratio 6:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 18 mm / 0.70 in
Worm Turns Per Inch 24
무게 23 kg / 49.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
스크류 재질 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

성능

성능
성능
Capacity 22,241 N / 5,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0033 N·m / 0.0290 in.-lb.
Max Input Torque 14.24 N·m / 126.00 in.-lb.
Max Input kW/HP 1.49 kW / 2.00 hp
Max Worm Speed Rated Load 869 rpm
Max Capacity at 1750 rpm 11,045 N / 2,483 lbf
Tare Drag Torque 0.565 N·m / 5.000 in.-lb.
Lift Screw Efficiency 38%
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

견적 내기

* 저희가 최선으로 고객을 지원할 수 있도록 아래 정보를 입력해 주십시오: